COMPANY HEADER
Print Back
30319
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30319

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 3.7402 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 82000 lbf

UPC Code

N/A 4547359293135

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 7.8740 in

Overall Width

N/A 1.9488 in

Static Load Rating

N/A 100000 lbf

Weight

N/A 31.967 lb