COMPANY HEADER
Print Back
33011 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 33011

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 2.1654 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 20600 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359797299

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.5433 in

Overall Width

N/A 1.0630 in

Static Load Rating

N/A 31000 lbf

Weight

N/A 4.996 lb