COMPANY HEADER
Print Back
33008 Tapered Roller Bearing Set; 40X68X
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 33008

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.5748 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 13400 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359529982

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.6772 in

Overall Width

N/A 0.8661 in

Static Load Rating

N/A 18500 lbf

Weight

N/A 1.089 lb