Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 2580/2523 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.2500 in |
Closure Type |
N/A Open |
Cone Width |
N/A 0.9983 in |
Cup Width |
N/A 0.7500 in |
Dynamic Load Rating |
N/A 15500 lbf |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359298994 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 2.75 in |
Overall Width |
N/A 0.9983 in |
Static Load Rating |
N/A 18300 lbf |
Weight |
N/A 0.54 lb |