COMPANY HEADER
Print Back
02872/02820 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 02872/02820

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.1250 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 12700 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359511550

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.8750 in

Overall Width

N/A 0.8750 in

Static Load Rating

N/A 15300 lbf

Weight

N/A 0.99 lb