Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 33019 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 3.7402 in |
Closure Type |
N/A Open |
Cone Width |
N/A 39 mm |
Cup Width |
N/A 32.5 mm |
Dynamic Load Rating |
N/A 49000 lbf |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359530117 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 5.7087 in |
Overall Width |
N/A 1.5354 in |
Static Load Rating |
N/A 84500 lbf |
Weight |
N/A 32.1764289 lb |