COMPANY HEADER
Print Back
JH307749/JH307710 Tapered RB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JH307749/JH307710

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.1654 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 42500 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359081886

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.3307 in

Overall Width

N/A 1.5354 in

Static Load Rating

N/A 56000 lbf

Weight

N/A 8.198 lb