COMPANY HEADER
Print Back
JLM710949/JLM710910 TRB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JLM710949/JLM710910

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.5591 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 21400 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359597455

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.1339 in

Overall Width

N/A 0.9449 in

Static Load Rating

N/A 30500 lbf

Weight

N/A 1.915 lb