COMPANY HEADER
Print Back
2793/2720 Tapered RB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 2793/2720

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.3750 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 16400 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359524994

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.00 in

Overall Width

N/A 1.0100 in

Static Load Rating

N/A 20300 lbf

Weight

N/A 8.863 lb