COMPANY HEADER
Print Back
25877/25821
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 25877/25821

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.3750 in

Closure Type

N/A Open

Compatible Cone

N/A 25877

Compatible Cup

N/A 25821

Dynamic Load Rating

N/A 16000 lbf

Fillet Radius

N/A 0.03 in

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359524277

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.8750 in

Overall Width

N/A 0.9688 in

Static Load Rating

N/A 19100 lbf

Weight

N/A 0.450 lb