Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 32038X |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 7.4803 in |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 147000 lbf |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359294378 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 11.4173 in |
Overall Width |
N/A 2.5197 in |
Static Load Rating |
N/A 272000 lbf |
Weight |
N/A 14.176 lb |