COMPANY HEADER
Print Back
32234 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 32234

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 6.6929 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 225000 lbf

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359529548

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 12.2047 in

Overall Width

N/A 3.5827 in

Static Load Rating

N/A 360000 lbf

Weight

N/A 95.019 lb