COMPANY HEADER
Print Back
JLM714149/JLM714110 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JLM714149/JLM714110

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.9528 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 24300 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359082043

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.5276 in

Overall Width

N/A 0.9843 in

Static Load Rating

N/A 37000 lbf

Weight

N/A 6.633 lb