COMPANY HEADER
Print Back
JH415647/JH415610 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JH415647/JH415610

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.9528 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 71000 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359081930

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 5.7087 in

Overall Width

N/A 2.0079 in

Static Load Rating

N/A 105000 lbf

Weight

N/A 2.38 lb