COMPANY HEADER
Print Back
JM720249/JM720210 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JM720249/JM720210

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.9370 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 47000 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359082562

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 6.1024 in

Overall Width

N/A 1.4173 in

Static Load Rating

N/A 78500 lbf

Weight

N/A 13.75 lb