Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A LM78349/LM78310A |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.3775 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A LM78349 |
Compatible Cup |
N/A LM78310A |
Dynamic Load Rating |
N/A 8300 lbf |
Fillet Radius |
N/A 0.06 in |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359482836 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 2.4399 in |
Overall Width |
N/A 0.6693 in |
Static Load Rating |
N/A 10800 lbf |
Weight |
N/A 0.5160 lb |