Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A LM29749/LM29710 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 2 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.5000 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A LM29749 |
Compatible Cup |
N/A LM29710 |
Dynamic Load Rating |
N/A 9800 lbf |
Fillet Radius |
N/A 0.05 in |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359481860 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 2.5625 in |
Overall Width |
N/A 0.7200 in |
Static Load Rating |
N/A 12800 lbf |
Weight |
N/A 1.235 lb |