COMPANY HEADER
Print Back
07100L/07196 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 07100L/07196

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 5850 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359511901

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 1.9687 in

Overall Width

N/A 0.5614 in

Static Load Rating

N/A 6250 lbf

Weight

N/A 0.639 lb