Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 25580/25523 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.7500 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 25580 |
Compatible Cup |
N/A 25523 |
Dynamic Load Rating |
N/A 17100 lbf |
Fillet Radius |
N/A 0.0900 in |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359692020 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 3.2650 in |
Overall Width |
N/A 1.0625 in |
Static Load Rating |
N/A 22000 lbf |
Weight |
N/A 1.37 lb |