Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 28584/28521 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 2.0625 in |
Closure Type |
N/A Open |
Cone Width |
N/A 1 in |
Cup Width |
N/A 0.7813 in |
Dynamic Load Rating |
N/A 18800 lbf |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359299014 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 3.6250 in |
Overall Width |
N/A 1 in |
Static Load Rating |
N/A 26100 lbf |
Weight |
N/A 6.283 lb |