Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 48290/48220 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 2 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 5.0000 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 48290 |
Compatible Cup |
N/A 48220 |
Dynamic Load Rating |
N/A 55500 lbf |
Fillet Radius |
N/A 0.130 in |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359304336 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 7.1875 in |
Overall Width |
N/A 1.5625 in |
Static Load Rating |
N/A 111000 lbf |
Weight |
N/A 7.398 lb |