COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Tapered Roller Bearings
>
Tapered Roller Bearing Full Assemblies
>
NTN Tapered Roller Bearing Sets
> Item # 07143339
Item # 07143339, NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set
594/592A Tapered Roller Set
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
594/592A
Assembly Type
N/A
Cone and Cup
Bore Diameter
N/A
3.7500 in
Bore Type
N/A
Round
Closure Type
N/A
Open
Cone Width
N/A
1.4300 in
Cup Width
N/A
1.1875 in
UPC Code
N/A
4547359312065
Outside Diameter
N/A
6.00 in