Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 32026X |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 5.1181 in |
Closure Type |
N/A Open |
Cone Width |
N/A 45 mm |
Cup Width |
N/A 34 mm |
Dynamic Load Rating |
N/A 72000 lbf |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359528541 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 7.8740 in |
Overall Width |
N/A 1.7717 in |
Static Load Rating |
N/A 123000 lbf |
Weight |
N/A 11.64 lb |