Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SET414 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 3.5423 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A HM218248 |
Compatible Cup |
N/A HM218210 |
Cone Width |
N/A 1.5748 in |
Cup Width |
N/A 1.2795 in |
Dynamic Load Rating |
N/A 56000 lbf |
Fillet Radius |
N/A 0.14 in |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359474961 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 5.7864 in |
Overall Width |
N/A 1.5748 in |
Static Load Rating |
N/A 87500 lbf |
Weight |
N/A 6.278 lb |