Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SET423 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 3.0000 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 6461A |
Compatible Cup |
N/A 6420 |
Dynamic Load Rating |
N/A 71000 lbf |
Fillet Radius |
N/A 0.130 in |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359405637 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 5-7/8 in |
Overall Width |
N/A 2.1350 in |
Static Load Rating |
N/A 105000 lbf |
Weight |
N/A 4.800 lb |