COMPANY HEADER
Print Back
33018 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 33018

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 3.5433 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 48500 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359530100

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 5.5118 in

Overall Width

N/A 1.5354 in

Static Load Rating

N/A 81000 lbf

Weight

N/A 3.792 lb