COMPANY HEADER
Print Back
30330 METRIC Taper
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30330

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 5.9055 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 185000 lbf

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359293326

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 12.5984 in

Overall Width

N/A 2.8346 in

Static Load Rating

N/A 241000 lbf

Weight

N/A 20.018 lb