COMPANY HEADER
Print Back
32036XE1PX4 Tapered Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 32036XE1PX4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 7.0866 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 145000 lbf

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359528695

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 11.0236 in

Overall Width

N/A 2.5197 in

Static Load Rating

N/A 263000 lbf

Weight

N/A 66.58 lb