Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 55175CPW3/55437PW2 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.7500 in |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 25900 lbf |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359310306 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 4-3/8 in |
Overall Width |
N/A 1.1875 in |
Static Load Rating |
N/A 35500 lbf |
Weight |
N/A 6.195 lb |