COMPANY HEADER
Print Back
30320 Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30320

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 3.9370 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 77500 lbf

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359293142

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 8.4646 in

Overall Width

N/A 2.0276 in

Static Load Rating

N/A 90000 lbf

Weight

N/A 11.288 lb