COMPANY HEADER
Print Back
32048X Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 32048X

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 9.4488 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 209000 lbf

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359300673

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 14.1732 in

Overall Width

N/A 2.9921 in

Static Load Rating

N/A 395000 lbf

Weight

N/A 21.23 lb