Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 30218-A |
Assembly Type |
N/A Cone and Cup |
Bore Diameter |
N/A 90 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cone Width |
N/A 30 mm |
Cup Width |
N/A 26 mm |
Dynamic Load Rating |
N/A 201000 N |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A Non-Flanged Cup |
Maximum Speed |
N/A 4550 rpm |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outside Diameter |
N/A 160 mm |
Series |
N/A 302 |
Standards Met |
N/A DIN 720 DIN International Organization for Standardization (ISO) 355 |
Static Load Rating |
N/A 255000 N |
Weight |
N/A 5.81 lb |