Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 32214-A |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 3 |
Assembly Type |
N/A Cone and Cup |
Bore Diameter |
N/A 70 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cone Width |
N/A 31 mm |
Cup Width |
N/A 27 mm |
Dynamic Load Rating |
N/A 163000 N |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A Non-Flanged Cup |
Maximum Speed |
N/A 5700 rpm |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outside Diameter |
N/A 125 mm |
Series |
N/A 322 |
Standards Met |
N/A DIN 720 DIN International Organization for Standardization (ISO) 355 |
Static Load Rating |
N/A 214000 N |
Weight |
N/A 3.59 lb |