Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 31320-X |
Assembly Type |
N/A Cone and Cup |
Bore Diameter |
N/A 100 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cone Width |
N/A 51 mm |
Cup Width |
N/A 35 mm |
Dynamic Load Rating |
N/A 385000 N |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A Non-Flanged Cup |
Maximum Speed |
N/A 3200 rpm |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outside Diameter |
N/A 215 mm |
Series |
N/A 313 |
Standards Met |
N/A DIN 720 DIN International Organization for Standardization (ISO) 355 |
Static Load Rating |
N/A 480000 N |
Weight |
N/A 19.43 lb |