Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A JK0S080-A |
Assembly Type |
N/A Cone and Cup |
Bore Diameter |
N/A 80 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Single Sealed |
Cone Width |
N/A 30 mm |
Cup Width |
N/A 29.5 mm |
Dynamic Load Rating |
N/A 137000 N |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A Non-Flanged Cup |
Maximum Speed |
N/A 2200 rpm |
Operating Temperature Range |
N/A -30 to 110 ÂșC |
Outside Diameter |
N/A 125 mm |
Series |
N/A JK0S |
Static Load Rating |
N/A 211000 N |
Weight |
N/A 2.88 lb |