Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A JK0S040 |
Assembly Type |
N/A Cone and Cup |
Bore Diameter |
N/A 40 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Single Sealed |
Cone Width |
N/A 21 mm |
Cup Width |
N/A 20.5 mm |
Dynamic Load Rating |
N/A 53000 N |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A Non-Flanged Cup |
Maximum Speed |
N/A 4500 rpm |
Operating Temperature Range |
N/A -30 to 110 ÂșC |
Outside Diameter |
N/A 68 mm |
Series |
N/A JK0S |
Static Load Rating |
N/A 71000 N |
Weight |
N/A 0.64 lb |