COMPANY HEADER
Print Back
32317-B Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32317-B

Assembly Type

N/A Cone and Cup

Bore Diameter

N/A 85 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 60 mm

Cup Width

N/A 49 mm

Dynamic Load Rating

N/A 405000 N

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Maximum Speed

N/A 3850 rpm

Operating Temperature Range

N/A -30 to 120 ÂșC

Outside Diameter

N/A 180 mm

Series

N/A 323

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355

Static Load Rating

N/A 590000 N