Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 32307-A |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cone Width |
N/A 31 mm |
Cup Width |
N/A 25 mm |
UPC Code |
N/A 4012801040587 |
Outside Diameter |
N/A 80 mm |
Overall Width |
N/A 32.75 mm |