Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 32064-X |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 320 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cone Width |
N/A 100 mm |
Cup Width |
N/A 74 mm |
UPC Code |
N/A 4012801349581 |
Outside Diameter |
N/A 480 mm |
Overall Width |
N/A 100 mm |