COMPANY HEADER
Print Back
32240-A Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32240-A

Assembly Type

N/A Cone and Cup

Bore Diameter

N/A 200 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 98 mm

Cup Width

N/A 82 mm

Dynamic Load Rating

N/A 1320000 N

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Maximum Speed

N/A 1850 rpm

Operating Temperature Range

N/A -30 to 120 ÂșC

Outside Diameter

N/A 360 mm

Series

N/A 322

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355

Static Load Rating

N/A 2080000 N