COMPANY HEADER
Print Back
423H3-01 5.5 vdc 0.25% Transducer 15 psig
Unit of Measure

Specifications

Manufacturer Part Number

N/A 423H3-01

Supplier Name

N/A Barksdale Inc

Pressure Range

N/A 0 to 15 psi

Output Direct Current (DC) Voltage

N/A 0.5 to 5.5 V

Electrical Connection

N/A Shielded & Jacketed #22AWB Cable (1 meter)

Direct Current (DC) Excitation Voltage

N/A 11 to 30 V

Process Connection

N/A 1/4 National Pipe Thread (NPT) Male Thread

Series

N/A 423

Standards Met

N/A Canadian Underwriter's Laboratories (cUL) Approved Underwriter's Laboratories (UL)

Temperature Range

N/A -40 to 185 ºF

Transducer Type

N/A Transducer - General Industrial (Amplified)

Weight

N/A 7.4 oz

Features & Benefits

Features & Benefits

N/A
  • General purpose, industrial grade transducer
  • Diffused silicon sensor for high accuracy and reliability
  • Rugged stainless steel enclosure
  • Superior surge voltage protection and EMI/RFI immunity
  • Built-in high pressure snubber (2000 psi and above)
  • Current and voltage signals
  • UL and cUL approved (UL508)