Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRBU1065BU-20 |
Color |
N/A Blue |
Fluid Type |
N/A Air Water |
Shore A Hardness |
N/A 95 duro |
Length |
N/A 20 m |
Material |
N/A Polyurethane |
Material Specification |
N/A Polyolefin Resin Outer Layer is Equivalent to UL-94, Standard V-0 |
Minimum Bend Radius |
N/A 27 mm |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Fire Kink |
Tube Inside Diameter |
N/A 0.256 in6.5 mm |
Inside Tube Material |
N/A Polyurethane |
Outside Tube Material |
N/A Polyolefin Resin |
Tube Outside Diameter |
N/A 0.394 in10 mm |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |
Weight |
N/A 4.32 lb |