COMPANY HEADER
Print Back
TRBU0805W-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU0805W-100

Color

N/A White

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 100 m

Material

N/A Polyurethane

Material Specification

N/A Polyolefin Resin Outer Layer is Equivalent to UL-94, Standard V-0

Minimum Bend Radius

N/A 20 mm

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Outside Diameter

N/A 0.313 in8 mm

Tube Material

N/A Polyurethane (Inner) / Polyolefin Resin (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 19.07 lb