COMPANY HEADER
Print Back
TRB0604B-100 Tubing (Black) 100 m
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRB0604B-100

Color

N/A Black

Fluid Type

N/A Air Water

Shore D Hardness

N/A 53 duro

Length

N/A 100 m

Material

N/A Nylon

Material Specification

N/A PVC Outer Layer is Equivalent to UL-94, Standard V-0

Minimum Bend Radius

N/A 15 mm

Operating Pressure at Room Temperature

N/A 145 psi

Physical Resistance

N/A Abrasion Chemical Fire Impact Thermal

Tube Inside Diameter

N/A 0.158 in4 mm

Inside Tube Material

N/A Nylon 11

Outside Tube Material

N/A Polyvinyl Chloride (PVC)

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 11.97 lb