COMPANY HEADER
Print Back
TRB1209B-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRB1209B-20

Color

N/A Black

Fluid Type

N/A Air Water

Shore D Hardness

N/A 53 duro

Length

N/A 20 m

Material

N/A Nylon

Material Specification

N/A PVC Outer Layer is Equivalent to UL-94, Standard V-0

Minimum Bend Radius

N/A 45 mm

Operating Pressure at Room Temperature

N/A 145 psi

Physical Resistance

N/A Abrasion Chemical Fire Impact Thermal

Tube Inside Diameter

N/A 0.354 in9 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Tube Material

N/A Nylon 11 (Inner) / PVC (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 4.69 lb