Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRB1209W-100 |
Color |
N/A White |
Fluid Type |
N/A Air Water |
Shore D Hardness |
N/A 53 duro |
Length |
N/A 100 m |
Material |
N/A Nylon |
Material Specification |
N/A PVC Outer Layer is Equivalent to UL-94, Standard V-0 |
Minimum Bend Radius |
N/A 45 mm |
Operating Pressure at Room Temperature |
N/A 145 psi |
Tube Inside Diameter |
N/A 0.354 in9 mm |
Tube Outside Diameter |
N/A 0.472 in12 mm |
Tube Material |
N/A Nylon 11 (Inner) / PVC (Outer) |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |