COMPANY HEADER
Print Back
TUS1065BU-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUS1065BU-20

Color

N/A Blue

Media

N/A Air Only

Fluid Type

N/A Air

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Operating Temperature [Max]

N/A 140 ºF

Operating Temperature [Min]

N/A -4 ºF

Minimum Bend Radius

N/A 22 mm

Operating Pressure at Room Temperature

N/A 87 psi

Physical Resistance

N/A Abrasion Chemical Cut Kink Tear

Tube Inside Diameter

N/A 0.256 in6.5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.394 in10 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 2.34 lb