Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TUS0805Y-20 |
Color |
N/A Yellow |
Fluid Type |
N/A Air |
Shore A Hardness |
N/A 95 duro |
Length |
N/A 20 m |
Operating Temperature [Max] |
N/A 140 ºF |
Operating Temperature [Min] |
N/A -4 ºF |
Minimum Bend Radius |
N/A 15 mm |
Operating Pressure at Room Temperature |
N/A 87 psi |
Tube Inside Diameter |
N/A 0.197 in5 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.313 in8 mm |
Typical Applications |
N/A General Purpose Air |
Weight |
N/A 1.76 lb |