Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRY-7.50 |
Series |
N/A VTRY |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 2.2500 in |
Closure Type |
N/A Double Sealed |
Lubrication Hole Location |
N/A None |
Operating Temperature Range |
N/A -30 to 225 ºF |
Point Diameter |
N/A 6.0000 in |
Radial Dynamic Load Capacity |
N/A 35830 lb |
Radial Static Load Capacity |
N/A 56200 lb |
Roller Diameter |
N/A 7.5000 in |
Roller Material |
N/A Chrome Steel |
Roller Width |
N/A 3.25 in |