Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRY-3.50-R |
Series |
N/A VTRY-R |
Axial Dynamic Load Capacity |
N/A 1967 lbf |
Axial Static Load Capacity |
N/A 736 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 0.7500 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 2.2500 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946129499 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 1.6870 in |
Point Diameter |
N/A 2.2500 in |
Radial Dynamic Load Capacity |
N/A 4334 lbf |
Radial Static Load Capacity |
N/A 2945 lbf |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 1.6250 in |
Seal Type |
N/A Rubber Lip |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 2.70 lb |
Width to Groove Center |
N/A 0.8400 in |